.productDetail-infoWrap.slds-grid.slds-wrap.slds-gutters.tab-dealer.slds-p-around_x-large {}

.cVsp_mainTheme div.siteforceContentArea {
  /* background: white; */
  height: 100%;
  min-height:100%;
  flex-grow: 1;
}

div.container.bodyWrap {
  display: flex;
  flex-direction: column;
}

.forceCommunitySection div.cb-section_column:nth-child(2) {
  background: #f8f8f8;
  min-height:calc(100vh - 155px);
  position:relative;
}


.forceCommunitySection div.cb-section_column:nth-child(2) > *:last-child {
  margin-bottom: 160px;
}

.siteforceContentArea div.uiTabset--default {
  background: #f8f8f8;
  padding-top: 36px;
}


.siteforceContentArea  div.uiTabBar li:first-child {
  margin-left: 30px;

}
.siteforceContentArea  div.uiTabBar li:last-child {
  margin-right: 30px;
}
.siteforceContentArea div.uiTabBar li a {
  display:inline-block;
  width:auto;
  margin-bottom:-4px;
}

.siteforceContentArea div.uiTabBar li a span:last-child {
  font-size: 20px;
  color: black;
  weight: 700;
  line-height: 18px;
  font-family: "universCnBold";
  text-transform: uppercase;
  
}

.siteforceContentArea  div.uiTabBar {
  margin-bottom: 30px;
}

.siteforceContentArea div.uiTabBar li a {
  border-bottom-width: 5px;
}

.tabs__content lightning-accordion.slds-accordion {
  padding-left:30px;
  padding-right: 30px;
}

nav[b2b_buyer_navigation-breadcrumbs_breadcrumbs] a {
  position:relative;
  color:transparent;
}
.details-area {
  margin-bottom: 3rem;
}
nav[b2b_buyer_navigation-breadcrumbs_breadcrumbs] a::before {
  content: 'Back';
  color: black;
  font-family: universCnBold;
  font-size: 15px;
  margin-left: 8rem;
  padding-left: 16px;
  line-height:16px;
  background-image: url("data:image/svg+xml,%3Csvg xmlns='http://www.w3.org/2000/svg' width='8.116' height='13.691' viewBox='0 0 8.116 13.691'%3E%3Cpath id='Path_922' data-name='Path 922' d='M1457.258,330.624l-6.468-6.375a.488.488,0,0,1,0-.684l6.468-6.375a.488.488,0,0,1,.684,0l.684.684a.488.488,0,0,1,0,.684l-5.131,5.007a.488.488,0,0,0,0,.684l5.069,5.007a.488.488,0,0,1,0,.684l-.684.684A.473.473,0,0,1,1457.258,330.624Z' transform='translate(-1450.65 -317.05)' fill='%232f2f2f'/%3E%3C/svg%3E%0A");
  background-repeat:no-repeat;
  background-position-y: 3px;
}

div b2b_buyer_product_details-heading > h1.slds-text-heading_medium {
  font-size: 32px;
}

div b2b_buyer_product_details-heading p.slds-m-right_xx-small {
  font-weight: 500;
  font-family: universCnBold;
  position: relative;   
}

div b2b_buyer_product_details-heading p.slds-m-right_xx-small::after {
  content: ":";
  font-family: universCnBold;
  font-size:15px;
}


b2b_buyer_product_details-heading div:first-of-type { display: none; }

b2b_buyer_product_details-heading div:nth-of-type(2) p { display:none; }
b2b_buyer_product_details-heading div:nth-of-type(3) p { display:none; }
b2b_buyer_product_details-heading div:nth-of-type(2) p { display:none; }

b2b_buyer_product_details-heading div:nth-of-type(2) b2b_buyer_product_details-field-display {
  font-family: universCnBold;
  font-size: 16px;
  text-transform: uppercase;
}
b2b_buyer_product_details-heading div:nth-of-type(2) {
  float: left;
  margin-top: 4px;
}
b2b_buyer_product_details-heading div:nth-of-type(3) {
  margin-top: 8px;
  padding-left: 4px;
}
b2b_buyer_product_details-heading div:nth-of-type(2) b2b_buyer_product_details-field-display::after {
  font-family: universCnBold;
  font-size: 16px;
  content: ': ';
}
b2b_buyer_product_details-heading div:nth-of-type(3) b2b_buyer_product_details-field-display {
  font-family: univers;
  font-size: 16px;
}
b2b_buyer_product_details-heading div:nth-of-type(3) b2b_buyer_product_details-field-display::after { 
  content:'kW';
  font-family: univers;
  font-size: 16px;
}